Quick Search

CAT 336-7A TC

CAT 336-7A TC

Year
2019
Working hours
4,085 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 336-7A TC
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberDKS00376
Unit Number499152
Catalog Number4889331
Year2019
Hours4,085 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax250,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2 SPEED TRAVEL, 12V OUTLETS
2" SEAT BELT, WASHER/WIPERS
2019 CATERPILLAR 336 EXCAVATOR
3436 GD 11/27/23
AS IS / AS RECEIVED
BATTERY, COLD WEATHER
BLOCK HEATER, 120V
BLUETOOTH RADIO W/USB PORTS
BOOM, REACH 21'4"
CAB, DELUXE AC,HEAT,DEF,ROPS
CAMERA, REAR VIEW W/MIRROR
CAT CERTIFIED USED
CONTROL, QC
COOLANT, COLD WEATHER
COUPLER, PG W/O PINS DB
CYLINDER, BKT DB
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DOOR, RADIATOR W/O SCREEN
ENGINE,C9.3B, 311 HP, TIER 4
FAN, STD
FILM, LIFTING
FILM, OPERATING PATTERN, 2WAY
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE SEGMENTED
HYDRAULIC PKG, COMBINED
LIGHTS, CAB, W/O 360
LIGHTS, REACH BOOM RH & LH
LINES, CONNECTOR, PIN GRABBER
LINES, DRAIN, PGC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT
MONITOR, 10"
Online Owner's Manual
PIN GROUP, SPARE
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS READY, HRC
SEAT,HEATED,AIR SUSPENSION,CLOTH
STICK, R12'10"
SUNSCREEN,FLOOR MAT,BEACON,READY
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TRACK, 33" TG
WIPER, RADIAL W/O LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
870
  • Yes
  • FairDamaged
  • Good
  • FairDamaged
  • Good
  • FairPeeling
  • Good
  • FairDamaged right side
  • Good
  • FairDamaged
  • Good
  • FairDamaged under toolbox
  • Good
  • Good
  • FairDamaged under engine dent near toolbox
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
1010
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBroken missing
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • None
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
410
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairButter knife
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • All photos
  • Dry joint right track
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering