Quick Search

CAT 336 12 TC

CAT 336 12 TC

Year
2020
Working hours
10,513 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Austin, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 336 12 TC
HOLT CAT
CategoryCrawler Excavators
Serial NumberYBN00752
Unit NumberHLK040101
Catalog Number4832584
Year2020
Hours10,513 h
CountryUnited States
LocationAustin, United States
Pricing
Price Excluding Tax145,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional informationCAB, DELUXE
CAMERA, REAR + RH VIEW
GRADE W/2D, ASSIST&PAYLOAD
Online Owner's Manual
STICK, R12'10"
TOOL CONTROL
TRACKS, 33"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering