Quick Search

CAT 336-07

CAT 336-07

Year
2019
Working hours
2,499 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
Davenport, IL
+1 319 531 0379
Show phone number
Basic information
BrandCAT 336-07
Altorfer Industries
CategoryCrawler Excavators
Serial NumberDKS00917
Unit NumberUN00148
Catalog Number4893117
Year2019
Hours2,499 h
CountryUnited States
LocationDavenport, United States
Pricing
Price Excluding Tax297,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
COUPLER, QUICKCOUPLER, QUICK
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional informationPictures as of 05-31-23 at 2,204 hrs.

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1820
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairScuffs
  • Good
  • Good
  • Good
  • Good
  • GoodMinor dings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor dents and dings
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • ELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Yes
  • Yes
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • 21 4"
  • Tight, no movement
  • Good
  • Good
stick
300
  • 12 8"
  • Minor movement
  • Good
  • Good
  • Good
bucket
500
  • 45"
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.430.431818
Carrier Rollers 16.226.2288
Carrier Rollers 26.36.300
Idlers Front0.910.914040
Links4.864.8670
Shoe Width27.627.6
Sprocket Segments9.069.06
Track Roller 17.030.7587
Track Roller 20.750.7473
Track Roller 40.740.7433
Track Roller 50.740.7433
Track Roller 70.750.7473
Track Roller 80.750.7577
Track Sag1.261.18
Track Shoes2.782.7822
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 05-31-23 at 2,204 hrs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering