Quick Search

CAT 336-07

CAT 336-07

Year
2019
Working hours
3,245 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Boyd, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 336-07
HOLT CAT
CategoryCrawler Excavators
Serial NumberDKS01798
Unit NumberCES001750
Catalog Number10014240
Year2019
Hours3,245 h
CountryUnited States
LocationBOYD, United States
Pricing
Price Excluding Tax279,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
EPA LABELEPA LABEL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLUETOOTHBLUETOOTH
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • Yes
  • Good
  • Good
  • Good
  • FairDamaged.
  • Good
  • Good
  • Good
  • FairMinor scratches on c/w.
  • Good
  • FairRight rear pump access panel damaged hard to open, left rear side panel minor dents.
  • Good
safety items
110
  • Yes
  • Yes
  • Yes
  • Has rear view camera.
  • FairMissing cover on button but works fine.
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
300
  • No
  • No
  • Yes
  • Yes
  • No
  • R
  • N
  • L
  • Good
  • Good
  • Good
cooling system
200
  • No
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • GoodMinor slack.
stick
200
  • 153"
  • GoodMinor slack.
  • Good
bucket
220
  • No
  • CAT.
  • 6 @ 70% good.
  • 6
  • Good
  • FairMinor slack.
  • Good
  • FairWear.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number5130098
Notes - UNDERCARRIAGE 2U/C Pics.
SegmentsGood.
Track ShoesOne bent pad on right side ( maybe more very muddy conditions).
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.440.4477
Carrier Rollers 16.286.2822
Carrier Rollers 26.276.2832
Idlers Front0.810.8177
Links1.331.331010
Shoe Width33.533.5
Track Roller 11.881.871317
Track Roller 21.911.9133
Track Roller 41.911.9133
Track Roller 51.911.9133
Track Roller 71.911.9133
Track Roller 81.91.977
Track Shoes1.641.6323
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering