Quick Search

Caterpillar 335FLCR

Caterpillar 335FLCR

Price
XDR 179,500
Year
2018
Working hours
5,734 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Youngstown, OH
+1 330 244 2465 x2465
Show phone number
Basic information
BrandCaterpillar 335FLCR
CategoryCrawler Excavators
Serial NumberSGJ20151
Unit NumberU31553
Catalog Number4869099
Year2018
Hours5,734 h
CountryUnited States
LocationYoungstown, United States
Pricing
Price Excluding Tax179,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLANE 2 ORDER
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
TRACK, 33" TG (GLT)
CTRL,CAT PIN GRAB COUPLER ANSI
INSTRUCTIONS OUTSIDE, ANSI
STICK, R12'4" (CB2) HD
LINES-QC, R12'4" STICK
PILOT LINES, BKT, PGQC
JOYSTICK, TWJ STP PKG
I09
INSTRUCTIONS, ENGLISH
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, SWIVEL
CHANGER,HAND CTRL 2-WAY (ANSI)
STARTING, COLD WEATHER, JS
AIR CLEANER, STANDARD
CONTROL, FINE SWING
PRODUCT LINK, CELLULAR PL641
FRAME, UC PKG STD
LINES-QC, REACH BOOM
GUARD, TRACK GUIDE, SEGMENTED
DECALS, CAB ANSI
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGood paint normal scratches/grease marks
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • No
  • No
  • No
  • No
  • Red
  • N
  • None
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
024
  • Yes
  • CAT
  • Poor
  • Fair
  • Fair
  • Poor
  • Poor
  • Poor
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGELoose left side.
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering