2020 CAT 335F LCR For Sale - 170,500 USD | Cat Used
Quick Search

CAT 335F LCR

CAT 335F LCR

Year
2020
Working hours
5,354 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
Mokena, IL
+1 319 531 0379
Show phone number
Basic information
BrandCAT 335F LCR
Altorfer Industries
CategoryCrawler Excavators
Serial NumberSGJ20867
Unit NumberUN00261
Catalog Number10016603
Year2020
Hours5,354 h
CountryUnited States
LocationMokena, United States
Pricing
Price Excluding Tax170,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
COUPLER, QUICKCOUPLER, QUICK
Additional informationPictures as of 3-21-25 with 4,944 hours

ANSUL LVS FIRE SUPPRESSION SYSTEM
Online Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • No
  • No
  • No
  • Good
  • FairDented
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scuffs
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scuffs and scratches
  • Good
  • Good
  • Good
  • FairDings and broken mount
  • Good
safety items
500
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1301
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorInoperable
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • ELC
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • 20 2"
  • Good
  • GoodMinor scuffs
  • Good
stick
300
  • 10 6"
  • Good
  • Good
  • GoodMinor scuffs
  • Good
bucket
600
  • CAT
  • CAT
  • 48
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.442910.4428755
Carrier Rollers 16.220466.2204688
Carrier Rollers 26.220466.2204688
Idlers Front0.826770.826771313
Links1.335821.3351389
Shoe Width33.533.5
Sprocket Segments9.212589.212581212
Track Roller 11.911021.9138232
Track Roller 21.908261.9099743
Track Roller 41.908261.9116843
Track Roller 61.929921.9287800
Track Roller 81.914171.9099823
Track Roller 91.89961.902176
Track Shoes1.646061.6455811
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 08-15-23 at 4325 hrs.
  • Machine runs, drives and operates as it should.
  • Ready to work.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering