Quick Search

Caterpillar 335F CR

Caterpillar 335F CR

Price
On Request
Year
2019
Working hours
3,289 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Oceanside, CA
+1 858 674 7040
Show phone number
Basic information
BrandCaterpillar 335F CR
CategoryCrawler Excavators
Serial NumberSGJ20500
Unit Number035541
Catalog Number4471904
Year2019
Hours3,289 h
CountryUnited States
LocationOceanside, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationLANE 2 ORDER
*WIPER-RADIAL, 70/30 W/O LOWER
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*ALARM, TRAVEL
*AIR CONDITIONER
*CAMERA, REAR VIEW, MIRRORS RH
*ACCUMULATOR WITH CRN
*VALVE, ANTI DRIFT, BOOM
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK (W/O SLCV)
*VALVE, ANTI DRIFT, STICK
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
*CAB-ROPS,70/30,W/VANDAL-G BOSS
STORAGE PROTECTION (EXPORT)
TRACK, 33" TG (GLT)
*SUN SCREEN (70/30)
*LINKAGE, BKT-CB2 W/LIFT
*CYLINDER, BKT (CB2 LINKAGE)
*HATCH, OPENABLE ROOF (DUAL)
LINES-HP, R10'6" STICK
*JOYSTICK, THUMB WHEEL
ROLL ON-ROLL OFF W/O BKT QC CB
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
*SEAT BELT, 2"
CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, R-BOOM (W/O BLCV)
*PILOT LINES, BOOM STD
*335F L CR STANDARD ARRANGEMENT
*WASHER, WINDSHIELD W/O LOWER
*FAN, VARIABLE
*CIRCUIT, COMBINED
*PILOT LINES, BDRV TCS
*PILOT LINES, STICK IN TCS
*PILOT LINES, THIRD PEDAL
*SWIVEL, STD
*FRAME, UNDERCARRIAGE
STICK, R10'6" (CB2) HD
INSTRUCTIONS OUTSIDE, ANSI
BRACKET GP
CONNECTOR LINES, THUMB
THUMB GROUP
*PILOT LINES, SDRV STD
*VALVE, HYDRAULIC, TCS
*LINES, CYLINDER BOOM
*BOOM, REACH 20'3" HD
*MACHINE CONTROLLER TCS
PILOT LINES, BKT, PGQC
CIRCUIT, COMBINED, STP PKG
*335F L HEX
*MIRROR, CAB, W/O GUARD
COUPLER, PG W/O PINS CB
MN3K53
S/N HB501611
THUMB S/N THC06022
INSTRUCTIONS, ENGLISH
CONTROL, FINE SWING
AIR CLEANER, STANDARD
CHANGER,HAND CTRL 2-WAY (ANSI)
LINES-QC, REACH BOOM
PRODUCT LINK, CELLULAR PL641
GUARD, SWIVEL
LINES-HP, REACH BOOM
GUARD, VANDALISM
SEAT, H-BACK, W/HEATER,S/AIR
LINES-QC, R10'6" STICK
DECALS, CAB ANSI
FRAME, UC PKG STD
GUARD, TRACK GUIDE, SEGMENTED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering