Quick Search

CAT 335

CAT 335

Year
2022
Working hours
884 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 335
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberXBE10141
Unit NumberXBE10141
Catalog Number4906039
Year2022
Hours884 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax360,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationANTIFREEZE, -50C (-58F)
BATTERY, COLD START
BKT HD 42" 1.46YD3 CB
BOOM, REACH 20'2"
CAMERA, 360 VISIBILITY
CAP FOR W/O MED PRESSURE
CONTROL, QC, CPG+CW DEDICATED
COUNTERWEIGHT, 16980LBS
COUPLER, PIN GRABBER CB W/PINS
COVER, CTWT W/ RADIATOR SCREEN
CYLINDER, BUCKET, CB2 LINKAGE
CYLINDER, STICK W/O SLCV
DOOR, RADIATOR W/SCREEN&360
DRINK HOLDER
ETHER STARTING AID
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D ADV, ASSIST&PAYLOAD
GUARD, TRACK GUIDE SEGMENTED
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICK STEER + AUX RELAY PKG
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHT, LED R-BOOM LH
LIGHT, LED R-BOOM RH
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, SURROUND, PREM, 3D
LINES, DRAIN, PGC TCS
LINES, HP, REACH BOOM
LINES, MAKE UP, STD
LINES, PUMP DISCHARGE, STD
LINES, QC, REACH BOOM
LINES, TRAVEL SPEED CHG
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
LONG UNDERCARRIAGE
MIRROR, CAB, W/O GUARD
MONITOR, 10" GRADE W/WIFI
NETWORK MANAGER, A6N2
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF W/BKT AM-N 35
SIDECUTTERS, HEAVY DUTY
STICK, R10'6", CB2
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
SWIVEL JOINT, STD
TIP, PENETRATION PLUS ADVANSYS
TRACK, 33" TG
WIPER, RADIAL W/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering