Caterpillar 335FL CRTB

Caterpillar 335FL CRTB

Price
237,500 USD
Year
2017
Working hours
2986 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335FL CRTB
CategoryCrawler Excavators
Serial NumberKNE10232
Unit Number467250
Catalog NumberCU4456783
Manufacturing Year2017
Hours2986 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax237,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
PRODUCT LINKPRODUCT LINK
COUPLERCOUPLER
TRACKTRACK
ENGINEENGINE
Additional Information2789 GD 11/30/20
CAT CERTIFIED USED
2017 CATERPILLAR 335FL EXCAVATOR
335F L AM-N BCF1
335F L CR HEX
335F L CR STANDARD
ALARM, TRAVEL
AS IS / AS RECEVIED
BOOM
BRACKET GP IN
CAMERA, REAR VIEW
CHANGER
CIRCUIT, COMBINED
CLEAN EMISSIONS MODULE, TIER 4
COMBINED CIR PKG
CONNECTOR LINES, THUMB IN
CONTROL
CYLINDER
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)
DECAL CAB
FRAME, UC PKG STD
FRAME, UNDERCARRIA
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISM
JOYSTICK, THUMB WHEEL
LINES-HP
LINES-HP, R10'6" STICK
LINES-MP, R10'6" STICK
LINES-MP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINES-STD
LINKAGE, BKT-CB2 W/LIFT
MAT, FLOOR, RH PEDAL
PILOT LINES
PILOT LINES, BKT
PREFILTER, AIR (INTEGRATE)
RADIO, 24V AM/FM
SEAT, H-BACK, W/HEATER,S/AIR
STARTING
STICK, R10'6"CB2
SWIVEL, STD
VALVE
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
THUMB GROUP IN
CIRCUIT, MEDIUM
CTRL,CAT PIN GRAB
MACHINE CONTROLLER
PEDAL, STRAIGHT
Features
Accessories
PRODUCT LINKPRODUCT LINK
COUPLERCOUPLER
TRACKTRACK
ENGINEENGINE
Additional Information2789 GD 11/30/20
CAT CERTIFIED USED
2017 CATERPILLAR 335FL EXCAVATOR
335F L AM-N BCF1
335F L CR HEX
335F L CR STANDARD
ALARM, TRAVEL
AS IS / AS RECEVIED
BOOM
BRACKET GP IN
CAMERA, REAR VIEW
CHANGER
CIRCUIT, COMBINED
CLEAN EMISSIONS MODULE, TIER 4
COMBINED CIR PKG
CONNECTOR LINES, THUMB IN
CONTROL
CYLINDER
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)
DECAL CAB
FRAME, UC PKG STD
FRAME, UNDERCARRIA
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISM
JOYSTICK, THUMB WHEEL
LINES-HP
LINES-HP, R10'6" STICK
LINES-MP, R10'6" STICK
LINES-MP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINES-STD
LINKAGE, BKT-CB2 W/LIFT
MAT, FLOOR, RH PEDAL
PILOT LINES
PILOT LINES, BKT
PREFILTER, AIR (INTEGRATE)
RADIO, 24V AM/FM
SEAT, H-BACK, W/HEATER,S/AIR
STARTING
STICK, R10'6"CB2
SWIVEL, STD
VALVE
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
THUMB GROUP IN
CIRCUIT, MEDIUM
CTRL,CAT PIN GRAB
MACHINE CONTROLLER
PEDAL, STRAIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone