Quick Search

Caterpillar 335FLCR

Caterpillar 335FLCR

Price
$254,000
Year
2015
Working hours
2,949 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Cleveland Brothers Equipment Co. Inc.
Murrysville, PA
+1 866 532 9023
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 335FLCR
CategoryCrawler Excavators
Serial NumberKNE00250
Unit NumberUP17104
Catalog Number4544520
Year2015
Hours2,949 h
CountryUnited States
LocationMurrysville, PA
Pricing
Price Excluding Tax254,000 USD
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationSTD AIR CLEANER
STD SWIVEL
TRAVEL ALARM
H BACK SEAT W/HEATER, S/AIR
FINE SWING CONTROL
PIN GRABBER COUPLER CTRL
OPENABLE ROOF HATCH
AIR CONDITIONING
20FT 3IN REACH BOOM
FULL LENGTH TRACK GUIDE GUARD
COLD WEATHER STARTING
CAB LIGHTING (HALOGEN)
33IN TG SHOES
USED EQUIPMENT
VANDALISM GUARD
THUMB WHEEL JOYSTICK
CAT 335FLCR HYD EXCAVATOR
VARIABLE FAN
12FT 4IN STICK
STD START SWITCH
24V AM/FM RADIO
2WAY HAND CTRL CHANGER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • 20’2”
  • Good
  • Good
  • Good
stick
300
  • 12’4”
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front11
Carrier Rollers Rear11
Idlers Front1414
Links1414
Pins & Bushings (External)11
Track Roller 155
Track Roller 255
Track Roller 355
Track Roller 455
Track Roller 5GuardGuard
Track Roller 655
Track Roller 755
Track Roller 855
Track Roller 955
Track Shoes (Width)33.5”33.5”88
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering