Caterpillar 335FLCR

Caterpillar 335FLCR

Price
175,450 USD
Year
2015
Working hours
5,723 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335FLCR
CategoryCrawler Excavators
Serial NumberKNE00203
Unit NumberUS-1186896
Catalog NumberCU4827542
Manufacturing Year2015
Hours5,723 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax175,450 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • NoSALE LOT CLEAN
  • No
  • 10 HOUR SERVICE COMPLETED 10/14/2021 @ 5720 HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMACHINE HAS TWO CLEVIS MOUNTED TO FRONT DRAW BAR
  • Good
  • FairPAINT CHIPPING AWAY ALONG EDGES, SHOWING SURFACE RUST AND SCRAPE MARKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSMALL HOLE THROUGH SCREEN MESH
  • FairPAINT CHIPPING AWAY ALONG EDGES, SHOWING SURFACE RUST
  • GoodSURFACE RUST ON STEPS, RIGHT REAR TRACK STEP DENTED/BENT
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/4
  • 1/8
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED OCTOBER OF 2021
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • CAT FACTS SHOWS 5000 SERVICE PERFORMED @ 5248 HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • YesSURFACE RUST ALONG COUPLER LINKAGE
  • CAT
  • CAT
  • Serial # plate not legible
  • 42"
  • Good
  • Good
  • Good
  • Good
  • GoodMACHINE HAS THREE EXTRA BUCKET TEETH IN TOOLBOX COMPARTMENT
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6Y-2590
Pins & Bushings (External)P&B wear % based on grease lubricated Pins.
SegmentsShowing some wear but still have plenty of life left
Track ShoesBoth side track grouser height 1.54" slightly above 50% life remaining. Heavy duty triple grouser pads
Track Frame - LeftGood
Track Frame - RightGoodRIGHT REAR TRACK STEP DENTED/BENT
Carrier Rollers Front158.5MM157MM612
Carrier Rollers Rear159MM156.5MM414
Idlers Front2121.51421
Links1.29"1.29"2525
Pins & Bushings (External).39".39"4242
Track Roller 120.5MM20.5MM2525
Track Roller 219.5MM19.5MM1515
Track Roller 319.5MM19.5MM1515
Track Roller 419.5MM19.5MM1515
Track Roller 5GUARDGUARD
Track Roller 619.5MM19.5MM1515
Track Roller 719.5MM19.5MM1515
Track Roller 819.5MM19.5MM1515
Track Roller 920.5MM20.5MM2525
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Lithuania
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone