Caterpillar 335FL CR

Caterpillar 335FL CR

Price
188,500 USD
Year
2017
Working hours
3299 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335FL CR
CategoryCrawler Excavators
Serial NumberKNE10052
Unit NumberUP16180
Catalog NumberCU4699623
Manufacturing Year2017
Hours3299 h
CountryUnited States
LocationAnnapolis Junction, MD
Pricing
Price Excluding Tax188,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconcondition iconcondition icon  5/5
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional InformationROLL ON-ROLL OFF
CHANGER,HAND CTRL 2-WAY (ANSI)
LINES-QC, REACH BOOM
AIR CLEANER, STANDARD
PRODUCT LINK, CELLULAR PL641
BBS-97 BRIGADE WHITE NOISE ALARM
SMV SIGN ON REAR
SPARE BUCKET PINS #268-4450
QUICK DISCONNECT FOR HP LINES
STICK, R10'6" (CB2) HD
LINES-HP, REACH BOOM
GUARD, SWIVEL
FRAME, UC PKG STD
LINES-QC, R10'6" STICK
COUPLER, PG W/O PIN CB
INSTRUCTIONS OUTSIDE, ANSI
LINES-HP, R10'6" STICK
ROTATING BEACON
CONTROL, FINE SWING
GUARD, TRACK GUIDE, SEGMENTED
COMBINED CIR STP PKG
SEAT, H-BACK, W/HEATER,S/AIR
PILOT LINES, BKT, PGQC
LANE 2 ORDER
DECALS, CAB ANSI
TRACK, 33" TG (GLT)
INSTRUCTIONS, ENGLISH
CTRL,CAT PIN GRAB COUPLER ANSI
STARTING, COLD WEATHER, JS
STORAGE PROTECTION (EXPORT)
GUARD, VANDALISM
48"BUCKET 331-1906
BACKUP CAMERA
42"BUCKET 346-0856
Features
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional InformationROLL ON-ROLL OFF
CHANGER,HAND CTRL 2-WAY (ANSI)
LINES-QC, REACH BOOM
AIR CLEANER, STANDARD
PRODUCT LINK, CELLULAR PL641
BBS-97 BRIGADE WHITE NOISE ALARM
SMV SIGN ON REAR
SPARE BUCKET PINS #268-4450
QUICK DISCONNECT FOR HP LINES
STICK, R10'6" (CB2) HD
LINES-HP, REACH BOOM
GUARD, SWIVEL
FRAME, UC PKG STD
LINES-QC, R10'6" STICK
COUPLER, PG W/O PIN CB
INSTRUCTIONS OUTSIDE, ANSI
LINES-HP, R10'6" STICK
ROTATING BEACON
CONTROL, FINE SWING
GUARD, TRACK GUIDE, SEGMENTED
COMBINED CIR STP PKG
SEAT, H-BACK, W/HEATER,S/AIR
PILOT LINES, BKT, PGQC
LANE 2 ORDER
DECALS, CAB ANSI
TRACK, 33" TG (GLT)
INSTRUCTIONS, ENGLISH
CTRL,CAT PIN GRAB COUPLER ANSI
STARTING, COLD WEATHER, JS
STORAGE PROTECTION (EXPORT)
GUARD, VANDALISM
48"BUCKET 331-1906
BACKUP CAMERA
42"BUCKET 346-0856
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY NORTHSee InventoryWebsiteSelect contact
JOHN ALEXANDER
Telephone:+1 410 686 7777 x7236
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone