Quick Search

CAT 335F LCR

CAT 335F LCR

Year
2019
Working hours
2,724 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Seattle, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 335F LCR
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberSGJ20569
Unit Number18A00247
Catalog Number4723132
Year2019
Hours2,724 h
CountryUnited States
LocationSEATTLE, United States
Pricing
Price Excluding Tax270,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR CLEANER, HIGH EFFICIENCY
ANTIFREEZE, -50C (-58F)
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED, STP PKG
CONTROL, FINE SWING
COUPLER HB501923
COUPLER PIN GRABBER
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
ENG SN:D8T50502 MSO#8QCSD
FRAME, UC PKG STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
Online Owner's Manual
PILOT LINES, BKT, PGQC
PRODUCT LINK, SATELLITE PL631
ROLL ON-ROLL OFF W/O BKT QC CB
SEAT,H-BACK,HEATER,S/AIR,COOL
SN:HB501923 ID#18A0621QC
SN:THC05650 ID#18A0622TH
STARTING, COLD WEATHER, JS
STICK, R10'6" (CB2) HD
STORAGE PROTECTION (EXPORT)
THUMB GROUP W/BRACKET 385-9614
TRACK, 33" TG (GLT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering