Quick Search

CAT 335F LCR

CAT 335F LCR

Year
2019
Working hours
2,169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
East Dundee, IL
+1 319 531 0379
Show phone number
Basic information
BrandCAT 335F LCR
Altorfer Industries
CategoryCrawler Excavators
Serial NumberSGJ20604
Unit NumberX6762
Catalog Number4513047
Year2019
Hours2,169 h
CountryUnited States
LocationEast Dundee, United States
Pricing
Price Excluding Tax275,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GUARD, TRACK GUIDE, SEGMENTEDGUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISMGUARD, VANDALISM
LINES-HP, REACH BOOMLINES-HP, REACH BOOM
LINES-QC, REACH BOOMLINES-QC, REACH BOOM
SEAT,H-BACK,HEATER,S/AIR,COOLSEAT,H-BACK,HEATER,S/AIR,COOL
LINES-QC, R10'6" STICKLINES-QC, R10'6" STICK
AIR CLEANER, HIGH EFFICIENCYAIR CLEANER, HIGH EFFICIENCY
DECALS, CAB ANSIDECALS, CAB ANSI
FRAME, UC PKG STDFRAME, UC PKG STD
LINES-MP, R10'6" STICKLINES-MP, R10'6" STICK
LINES-MP, REACH BOOMLINES-MP, REACH BOOM
LANE 2 ORDERLANE 2 ORDER
PIN GROUP, SPAREPIN GROUP, SPARE
TRACK, 33" TG (GLT)TRACK, 33" TG (GLT)
LINES, CONNECTOR, PIN GRABBERLINES, CONNECTOR, PIN GRABBER
CTRL,CAT PIN GRAB COUPLER ANSICTRL,CAT PIN GRAB COUPLER ANSI
LINES-HP, R10'6" STICKLINES-HP, R10'6" STICK
PILOT LINES, BKT, PGQCPILOT LINES, BKT, PGQC
STICK, R10'6" (CB2) HDSTICK, R10'6" (CB2) HD
CIRCUIT, COMBINED, STP PKGCIRCUIT, COMBINED, STP PKG
COUPLER, PG W/O PINS CBCOUPLER, PG W/O PINS CB
INSTRUCTIONS OUTSIDE, ANSIINSTRUCTIONS OUTSIDE, ANSI
STORAGE PROTECTION (EXPORT)STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISHINSTRUCTIONS, ENGLISH
GUARD, SWIVELGUARD, SWIVEL
PRODUCT LINK, CELLULAR PL641PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF W/O BKT QC CBROLL ON-ROLL OFF W/O BKT QC CB
PREPAID FREIGHTPREPAID FREIGHT
CHANGER,HAND CTRL 2-WAY (ANSI)CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, MEDIUM PRESSURECIRCUIT, MEDIUM PRESSURE
CONTROL, FINE SWINGCONTROL, FINE SWING
STARTING, COLD WEATHER, JSSTARTING, COLD WEATHER, JS
Additional informationAIR CLEANER, HIGH EFFICIENCY
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED, STP PKG
CIRCUIT, MEDIUM PRESSURE
CONTROL, FINE SWING
COUPLER, PG W/O PINS CB
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
FRAME, UC PKG STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISM
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES, CONNECTOR, PIN GRABBER
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-MP, R10'6" STICK
LINES-MP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
Online Owner's Manual
PILOT LINES, BKT, PGQC
PIN GROUP, SPARE
PREPAID FREIGHT
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF W/O BKT QC CB
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING, COLD WEATHER, JS
STICK, R10'6" (CB2) HD
STORAGE PROTECTION (EXPORT)
TRACK, 33" TG (GLT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering