Caterpillar 335FL CR

Caterpillar 335FL CR

Price
232,709 USD
Year
2016
Working hours
2796 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335FL CR
CategoryCrawler Excavators
Serial NumberKNE00471
Unit NumberE154894
Catalog NumberCU4583638
Manufacturing Year2016
Hours2796 h
CountryUnited States
LocationKingman, AZ
Pricing
Price Excluding Tax$ 232,709
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
COUPLER, QUICKCOUPLER, QUICK
STICK, MEDIUMSTICK, MEDIUM
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationENGINE TIER RATING: TIER 4F
TRACK SHOE WIDTH/TYPE: 34IN 850MM TG C/P
PATTERN CHANGER
BOOM, ONE PIECE
ENCLOSED CAB
PRODUCT LINK: INCLUDES
BUCKET SIZE: 48IN CAT
STICK LENGTH: 10FT 6IN
ECM DOWNLOAD: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone