Caterpillar 330FL ST P

Caterpillar 330FL ST P

Price
241,960 USD
Year
2017
Working hours
2352 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL ST P
CategoryCrawler Excavators
Serial NumberMBX10148
Unit NumberE135181
Catalog NumberCU2518649
Manufacturing Year2017
Hours2352 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 241,960
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
ENCLOSED CAB
GUARDING
PATTERN CHANGER
STICK LENGTH: 10'6"
TRACK SHOE WIDTH/TYPE: 31" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone