Currently 18299 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,751 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 308CR, 106,9002020
Montgomery, AL
2,107 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 307.5-07, 104,1242022
Prescott, AZ
971 h Cat Certified Used

See Details
CAT 320, 153,0002018
Montgomery, AL
4,219 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerengine enclosuresmirrorshand and foot controlthumb type - mechanical

See Details
CAT 315FL, 209,8002020
Mcdonough, GA
1,220 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT 305E2CR, 52,8002019
Gwinnett, GA
1,636 h Cat Certified Used Conditions Customer Value Agreementregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - eu - stage3b

See Details
CAT 336-07 P, 263,4882020
Flagstaff, AZ
4,134 h Cat Certified Used

See Details
CAT 304-07 ORH, 71,9812023
Tucson, AZ
295 h Cat Certified Used

See Details
CAT 306-07 CA, 106,8412023
Apache Junction, AZ
177 h Cat Certified Used

See Details
CAT 303.5E2 CA, 51,5462021
Mesa, AZ
1,245 h Cat Certified Usedair conditionerauxiliary hydraulics pressurecoupler - quickproduct linkthumb type - hydraulic

See Details
CAT 304-07 ORH, 70,4902023
Tucson, AZ
501 h Cat Certified Used

See Details
CAT 303.5-07, 64,1782023
Apache Junction, AZ
261 h Cat Certified Used

See Details
CAT 304-07 ORH, 73,6242023
Tucson, AZ
191 h Cat Certified Used

See Details
CAT 304E2, 50,0002020
North Canton, OH
2,322 h Cat Certified Used Customer Value Agreement

See Details
CAT 320-07A, 109,8502018
Columbia, SC
5,753 h Cat Certified Used Conditionsgrading system - 2dstraight travel pedalundercarriage, longengine enclosureslighting

See Details
CAT 349F 12, 324,8002019
Austell, GA
4,345 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantconnectivity source - product linkmachine control system brand - catemissions level - japan - step 4 final

See Details
CAT 336F, 199,8002018
Mcdonough, GA
4,858 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage iv

See Details
CAT 303.5E2CR, 36,4002018
Montgomery, AL
1,353 h Cat Certified Used Conditions Special Offers Customer Value Agreementauxiliary hydraulics pressureengine enclosureshand and foot controlrubber track

See Details
CAT 305E2CR, 44,8002019
Dacula, GA
2,345 h Cat Certified Used Conditions Customer Value Agreementproduct linkengine enclosureslightinghand and foot controlrubber track

See Details
CAT 349F, 168,8002017
Macon, GA
8,803 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - epa - epa tier 4femissions level - eu - eu stage ivregulatory status - epa / carb/ eu / eu r120

See Details
CAT 310, 159,8002023
GA
153 h Cat Certified Used Conditions Customer Value Agreementemissions level - epa - tier4emissions level - japan - 2014 regulationregulatory status - epa certifiedair conditionerproduct link

See Details
CAT 349FL, 395,0002019
Montgomery, FL
1,911 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosureslightingmirrors

See Details
Show more results

Crawler Excavators