Caterpillar 330FL10

Caterpillar 330FL10

Price
265,700 USD
Year
2017
Working hours
2304 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL10
CategoryCrawler Excavators
Serial NumberMBX00564
Unit NumberRUC0161
Catalog NumberCU4352441
Manufacturing Year2017
Hours2304 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 265,700
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSIONS MODULE T4F
330F L HEX
330F L HEX AM-N BC
330F L STANDARD AR
ALARM, TRAVEL
BOOM, R-REACH (20'2")
CAB GP
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT
COMBINED CIR STP
CONTROL,FINE SWING
COVER, FENDER
COVER, UPPER
CTRL
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB
DECALS, EXTERIOR
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
HALOGEN LIGHTS, R-BOOM
HEATER, ENGINE COOLANT (120V)
JOYSTICK, THUMB WHEEL
LINES
LINES, CYLINDER
LINES, SDRV (STD)
LINES,BDRV (TCS20)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
MAT, FLOOR, RH PEDAL
PEDAL
PREFILTER, AIR (INTEGRATE)
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM PKG
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING, COLD WEATHER
STICK, R10'6"CB2
SUN, SHADE
TERMINALS, JUMP START
TRACK, 32" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WIPER-RADIAL, W/O LOWER
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone