Quick Search

CAT 330

CAT 330

Year
2020
Working hours
750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Belt, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 330
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberWCH10059
Unit NumberX23G0327
Catalog Number10047515
Year2020
Hours750 h
CountryUnited States
LocationBelt, United States
Pricing
Price Excluding Tax299,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2D GRADE CONTROL
47" BUCKET
72" BUCKET
AS IS, AS EQUIPPED
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Noclean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodseveral minor scuffs
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
1000
  • Very nice clean non-smoker cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • No
  • Yes
  • Yes
  • No
  • No
  • GoodCold started well- good power- no svc required
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • 1.74 CYD
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1See photos- under 500 hour total hours. Very good condition.
Track Frame - LeftGood
Track Frame - RightGood
final drives
100
  • Good
comments, misc. repairs, general remarks
  • Hyd QC-Hyd thumb- 1.74 CYD bucket. AC- product link-stereo. 2D grade control with payload. 106 stick and 20 2" boom.
  • Less than 500 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering