Quick Search

Caterpillar 330-07

Caterpillar 330-07

Year
2019
Working hours
3,493 h
Email x
Name

My email address:*

My friend's email address:*

Message:

H.O. PENN MACHINERY CO., INC.
Newington, NY
+1 845 437 4060
Show phone number
Basic information
BrandCaterpillar 330-07
CategoryCrawler Excavators
Serial NumberLHW00488
Unit NumberUC2911
Catalog Number4903542
Year2019
Hours3,493 h
CountryUnited States
LocationNewington, United States
Pricing
Price Excluding Tax251,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
AM FM RADIOAM FM RADIO
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BLUETOOTHBLUETOOTH
Additional informationID# UC2911: 2019 Caterpillar 330 Serial Number: LHW00488, Hours 3493
Machine Starts and Runs, Lights, Gauges, Horn, Back-up Alarm in working condition, Heat and AC, Bluetooth Radio, Operator Manual, EROPS, Coolant level Full, Good Glass, Long Stick, No Hydraulic Leak, 1 Piece Boom, 48 bucket, Hydraulic Coupler, No Blade or Thumb, Shoe Triple Type and Width 33, Steel Track, Long Undercarriage, Good Undercarriage
Percent Remaining Links 50%
Percent Remaining P & B 50%
Percent Remaining Shoes 75%
Percent Remaining Idlers 50%
Percent Remaining Sprockets 50%
Percent Remaining Rollers 50%
Percent Remaining Carrier 75%
Front of DEF tank compartment Damage
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering