Caterpillar 330FLN

Caterpillar 330FLN

Price
203,878 USD
Year
2017
Working hours
4879 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FLN
CategoryCrawler Excavators
Serial NumberJFR00191
Unit NumberJFR00191
Catalog NumberCU4672745
Manufacturing Year2017
Hours4879 h
CountryGermany
LocationLohfelden
Pricing
Price Excluding Tax$ 203,878
Tax (16%)$ 32,620
Price Including Tax$ 236,498
Details
Additional InformationUNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 40 %
UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 40 %
TRACK SHOES (PADS) CONDITION: 50 %
OPERATING WEIGHT: 28.2 T
TRACK SHOES (PADS) WIDE: 600 MM
ENGINEPOWER: 238 HP
UNDERCARRIAGE TRACK ROLLERS: 50 %
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 40 %
UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 40 %
TRACK SHOES (PADS) CONDITION: 50 %
OPERATING WEIGHT: 28.2 T
TRACK SHOES (PADS) WIDE: 600 MM
ENGINEPOWER: 238 HP
UNDERCARRIAGE TRACK ROLLERS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Frank Reul
Germany
Telephone:+49 561 5119988
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone