Caterpillar 330

Caterpillar 330

Price
248,000 USD
Year
2019
Working hours
1186 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330
CategoryCrawler Excavators
Serial NumberLHW00515
Unit Number466393
Catalog NumberCU4675064
Manufacturing Year2019
Hours1186 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 248,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional InformationMIRROR, CAB, W/O GUARD
CYLINDER, STICK
CAB, DELUXE
WIPER, RADIAL W/O LOWER
COUPLER, PG W/O PINS CB
BATTERIES, 4
QUICK DRAINS, READY
FILM, OPERATING PATTERN, WAY
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
LINES-QC, R10'6" STICK
LINES-HP, R10'6" STICK
ALARM, TRAVEL
GRADE W/2D, ASSIST&PAYLOAD
DECALS, CAB, ANSI
CYLINDER, BOOM
DECALS, EXTERIOR, ANSI
FINE SWING
MONITOR, 10"
LIGHTS, CHASSIS
LIGHTS PKG, REACH & SLR BOOM
GRADE SENSOR, R10'6" STICK
HYDRAULIC PKG, COMB ADV
LIFT CHART, 330
GUARD, BOTTOM, HD
PRODUCT LINK PKG, CELL PLE742
DECALS, STICK WARNING, ANSI
GUARD, TRAVEL MOTOR, HD
LINKAGE, BKT CB2 W/EYE GRADE
CONTROL, QC
CAMERA, 360 VISIBILITY
STICK, R10'6"
C7.1 ENGINE
COMMON ARRANGEMENT
RADIO, W/BLUETOOTH
GUARD, SWIVEL
COUNTERWEIGHT, 14,770LB
TRACK, 31" TG
CYLINDER, BKT, CB2
FREIGHT, INCOMING ($289)
LINES, DRAIN, PQC
SENSOR, PRESSURE, EOU
BOOM TUBE W/EOU
GRADE SENSOR, REACH BOOM
LINES, QC, REACH BOOM
GUARD, TRACK GUIDING,SEGMENTED
MACHINE ECM
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, HP, REACH BOOM
PEDAL, STRAIGHT TRAVEL
STORAGE TRAY
BOOM, REACH 20'2"
COLD STARTING, ETHER
RECEIVER, BLUETOOTH
HEATER, ENGINE COOLANT (120V)
1179 MWL 9/21/20
Features
Accessories
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional InformationMIRROR, CAB, W/O GUARD
CYLINDER, STICK
CAB, DELUXE
WIPER, RADIAL W/O LOWER
COUPLER, PG W/O PINS CB
BATTERIES, 4
QUICK DRAINS, READY
FILM, OPERATING PATTERN, WAY
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
LINES-QC, R10'6" STICK
LINES-HP, R10'6" STICK
ALARM, TRAVEL
GRADE W/2D, ASSIST&PAYLOAD
DECALS, CAB, ANSI
CYLINDER, BOOM
DECALS, EXTERIOR, ANSI
FINE SWING
MONITOR, 10"
LIGHTS, CHASSIS
LIGHTS PKG, REACH & SLR BOOM
GRADE SENSOR, R10'6" STICK
HYDRAULIC PKG, COMB ADV
LIFT CHART, 330
GUARD, BOTTOM, HD
PRODUCT LINK PKG, CELL PLE742
DECALS, STICK WARNING, ANSI
GUARD, TRAVEL MOTOR, HD
LINKAGE, BKT CB2 W/EYE GRADE
CONTROL, QC
CAMERA, 360 VISIBILITY
STICK, R10'6"
C7.1 ENGINE
COMMON ARRANGEMENT
RADIO, W/BLUETOOTH
GUARD, SWIVEL
COUNTERWEIGHT, 14,770LB
TRACK, 31" TG
CYLINDER, BKT, CB2
FREIGHT, INCOMING ($289)
LINES, DRAIN, PQC
SENSOR, PRESSURE, EOU
BOOM TUBE W/EOU
GRADE SENSOR, REACH BOOM
LINES, QC, REACH BOOM
GUARD, TRACK GUIDING,SEGMENTED
MACHINE ECM
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, HP, REACH BOOM
PEDAL, STRAIGHT TRAVEL
STORAGE TRAY
BOOM, REACH 20'2"
COLD STARTING, ETHER
RECEIVER, BLUETOOTH
HEATER, ENGINE COOLANT (120V)
1179 MWL 9/21/20
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone