Caterpillar 330FL

Caterpillar 330FL

Price
182,000 USD
Year
2017
Working hours
2980 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX10165
Unit NumberG16-961M
Catalog NumberCU4628429
Manufacturing Year2017
Hours2980 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$ 182,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • BUCKET • ULTRA LOW SULFUR DIESEL FUEL

*330F L HYD EXCAVATOR
*330F L/LN STANDARD ARRANGEMENT
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BOOM, 20'2" REACH HD
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS RH
*CONTROL, FINE SWING
*COUNTERWEIGHT, 12,790LBS
*COVER, FENDER
*COVER, UPPER, STANDARD
*CYLINDER, BKT (CB2 LINKAGE)
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FAN, VARIABLE SPEED
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK MOTOR HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, ONE BUTTON
*LIGHT, R BOOM
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (STD)
*LINES, BOOM-UP (STD)
*LINES, CYLINDER
*LINES, PILOT STICK IN, STD
*LINES, PILOT TRAVEL, STP
*LINES, SDRV (STD/PGQC)
*LINKAGE, BKT-CB2 W/LIFT
*MACHINE CONTROLLER STD
*MAT, FLOOR, RH PEDAL
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
*SEAT BELT, 2"
*STANDARD OIL
*SUN SCREEN (70/30)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC, HL
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
AIR CLEANER, STANDARD
BUCKET-HD, 48" 1.7 YD3 (CB)
CCU (CAT CERTIFIED USED)
CHANGER,HAND CTRL 2-WAY (ANSI)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENG S/N D8T21386
GUARD, TRACK GUIDING,SEGMENTED
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
LANE 3 ORDER
MAIN LINES, BUCKET, STD/UQC
PRODUCT LINK, SATELLITE PL631
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STARTING, COLD WEATHER
STICK, R10'6" (CB2) HD
STORAGE PROTECTION (EXPORT)
TERMINALS, JUMP START
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • BUCKET • ULTRA LOW SULFUR DIESEL FUEL

*330F L HYD EXCAVATOR
*330F L/LN STANDARD ARRANGEMENT
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BOOM, 20'2" REACH HD
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS RH
*CONTROL, FINE SWING
*COUNTERWEIGHT, 12,790LBS
*COVER, FENDER
*COVER, UPPER, STANDARD
*CYLINDER, BKT (CB2 LINKAGE)
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FAN, VARIABLE SPEED
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK MOTOR HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, ONE BUTTON
*LIGHT, R BOOM
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (STD)
*LINES, BOOM-UP (STD)
*LINES, CYLINDER
*LINES, PILOT STICK IN, STD
*LINES, PILOT TRAVEL, STP
*LINES, SDRV (STD/PGQC)
*LINKAGE, BKT-CB2 W/LIFT
*MACHINE CONTROLLER STD
*MAT, FLOOR, RH PEDAL
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
*SEAT BELT, 2"
*STANDARD OIL
*SUN SCREEN (70/30)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC, HL
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
AIR CLEANER, STANDARD
BUCKET-HD, 48" 1.7 YD3 (CB)
CCU (CAT CERTIFIED USED)
CHANGER,HAND CTRL 2-WAY (ANSI)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENG S/N D8T21386
GUARD, TRACK GUIDING,SEGMENTED
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
LANE 3 ORDER
MAIN LINES, BUCKET, STD/UQC
PRODUCT LINK, SATELLITE PL631
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STARTING, COLD WEATHER
STICK, R10'6" (CB2) HD
STORAGE PROTECTION (EXPORT)
TERMINALS, JUMP START
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodCover ding
  • Good
  • Good
  • Good
  • Good
  • GoodPump door doing and cab valance dent
  • Good
safety items
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNew tag on one side _ Seat belt does not retract fully and is dirty_ Install by date on the tag is JAN 2020 _ New install tag has been installed but seat belt was not changed
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • n
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRecent service
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • 106"
  • Good
  • Good
  • Good
bucket
  • Paladin
  • 60"
  • Good
  • Good
  • Good
  • Good
  • PoorReplace before sale
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6y1607-08
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front157.518
Carrier Rollers Rear157.518
Idlers Front20.512
Links11332
Pins & Bushings (External)63.562
Track Roller 11920
Track Roller 218.515
Track Roller 41920
Track Roller 618.515
Track Roller 81920
Track Roller 91920
Track Shoes (Width)32" 2618
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources