Quick Search

Caterpillar 330F

Caterpillar 330F

Dealer Certified
Price
$183,195
Year
2016
Working hours
6,140 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Dijon / Genlis, 21
+33 149228299
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 330F
CategoryCrawler Excavators
Serial NumberWBA00200
Unit Number22044301
Catalog Number4801667
Year2016
Hours6,140 h
CountryFrance
LocationDijon / Genlis, 21
Pricing
Price Excluding Tax183,195 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
gauges, operator station, console
500
  • Yes
  • Grille FOGS
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • Yes
  • Yes
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • bras de 2.65 M avec renforts
  • Good
  • Good
  • Good
bucket
  • YesCW45LH
  • CAT CW45 Large
  • 1500 mm SD
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEOK 60%
Track Shoes600 mm TG
comments, misc. repairs, general remarks
  • Largeur de transport 3.2M
  • FR-24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering