Caterpillar 330FL

Caterpillar 330FL

Price
232,750 USD
Year
2019
Working hours
2,096 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberHCK20281
Unit NumberUS-1249662
Catalog NumberCU4740046
Manufacturing Year2019
Hours2,096 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax232,750 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • YesEngine sample take 3-10-21 @ 2095 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • GoodScreen
  • GoodSmall dent in access door
  • GoodSmall dents in lower rails
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • YesTravel alarm
  • Yes
  • Yes
  • Yes
  • Yes12117-2-2008
  • 100%
  • 90%
  • Good71 ambient - 49 vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good71 ambient - 133 vent
  • Good
  • GoodMeter: 2096 hours, Monitor: 2095 hours
  • Good
  • GoodInstalled March 2021
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes2018 Nonroad
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • GoodServiced 3-10-21 @ 2095 hrs
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 3-10-21 @ 2095 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • YesNo canister installed
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 3-10-21 @ 2095 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • 20ft 2in
  • Good
  • Good
  • Good
stick
  • 10ft 6in
  • Good
  • FairLower face of stick dented
  • Good
bucket
  • No
  • CAT
  • ID tag worn - unable to read
  • 42 inch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonGood operating condition
Carrier RollersGood per measurement
IdlersGood per measurement
Link Part Number6Y-1607
LinksGood per measurement
Pins & Bushings (External)Good per measurement
Pins & Bushings (Internal)Good per measurement
SegmentsNo available wear chart - Good operating condition
Track Shoes31.5 inch triple grouser
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1561572418
Carrier Rollers Rear1561572418
Idlers Front21212424
Idlers RearN/AN/A
Links113.51142416
Pins & Bushings (External)63.5642814
Pins & Bushings (Internal)81381311
Segments219218
Track Roller 119.518.5816
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 21818.5816
Track Roller 3RGRG
Track Roller 41918.52416
Track Roller 5RGRG
Track Roller 61918.52416
Track Roller 7RGRG
Track Roller 81918.52416
Track Roller 91918.52416
Track Shoes (Width)27.52757
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Lithuania
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone