Quick Search

Caterpillar 330

Caterpillar 330

CAT Certified
Year
2019
Working hours
4,842 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Florence, SC
+1 8034658080
Show phone number
Basic information
BrandCaterpillar 330
CategoryCrawler Excavators
Serial NumberLHW00160
Unit NumberPG000862
Catalog Number4895623
Year2019
Hours4,842 h
CountryUnited States
LocationFLORENCE, United States
Pricing
Price Excluding Tax194,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationUnit includes Bucket.

PEDAL, STRAIGHT TRAVEL
GUARD, TRACK GUIDING,SEGMENTED
CLEAN EMISSIONS MODULE TIER 4 - FINAL
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
CAMERA, REAR & RH VIEW
MONITOR, 10"
SENSOR, PRESSURE, EOU
HYDRAULIC PKG, COMB ADV
EROPS
Protection 12mo/1000hr POWERTRAIN & HYDRAULICS (EPP)
Operator's Manual
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12mo/1000hr POWERTRAIN & HYDRAULICS (EPP)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2010
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
600
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
420
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Links4545
Pins & Bushings (External)5555
Track Roller 13636
Track Roller 23636
Track Roller 33636
Track Roller 43636
Track Roller 53636
Track Roller 63636
Track Roller 73636
Track Roller 83636
Track Roller 93636
Track Shoes (Width)1515
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • 43 in wide bucket
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering