Quick Search

Caterpillar 330-07GC

Caterpillar 330-07GC

Price
XDR 292,525
Year
2022
Working hours
8 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Dartmouth, NS
+1 800 268 1965
Show phone number
Basic information
BrandCaterpillar 330-07GC
CategoryCrawler Excavators
Serial NumberTML20006
Unit NumberMC045160
Catalog Number10027837
Year2022
Hours8 h
CountryCanada
LocationDartmouth, Canada
Pricing
Price Excluding Tax292,525 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional informationCUSTOMER CONSIGNMENT

STICK R10'6''
TIER 4 - FINAL
MONITOR 8"
CIRCUIT, MEDIUM
BOOM REACH 20'2"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering