Quick Search

Caterpillar 330

Caterpillar 330

Price
$266,000
Year
2019
Working hours
3,930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 330
CategoryCrawler Excavators
Serial NumberLHW00514
Unit Number466392
Catalog Number4477709
Year2019
Hours3,930 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax266,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional informationCAT CERTIFIED USED
LINES, HP, REACH BOOM
C7.1 ENGINE
GUARD, TRACK GUIDING,SEGMENTED
LINES-HP, R10'6" STICK
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
LINES, QC, REACH BOOM
BLOCK HEATER, 120V
QUICK DRAINS, READY
STICK, R10'6"
** PRICED WITHOUT BUCKET **
BOOM, REACH 20'2"
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
GRADE W/2D, ASSIST&PAYLOAD
WIPER, RADIAL W/O LOWER
BATTERIES, 4
MIRROR, CAB, W/O GUARD
RADIO, W/BLUETOOTH
MACHINE ECM
CAMERA, 360 VISIBILITY
MONITOR, 10"
SENSOR, PRESSURE, EOU
GRADE SENSOR, REACH BOOM
RECEIVER, BLUETOOTH
LIGHTS, CHASSIS
HYDRAULIC PKG, COMB ADV
COUPLER, PG W/O PINS CB
LIGHTS, CAB, W/RAIN PROTECTOR
COUNTERWEIGHT, 14,770LB
CYLINDER, BKT, CB2
LINES, DRAIN, PQC
LIGHTS PKG, REACH & SLR BOOM
GRADE SENSOR, R10'6" STICK
LIFT CHART, 330
COLD STARTING, ETHER
FILM, OPERATING PATTERN, WAY
FREIGHT, INCOMING ($289)
LINKAGE, BKT CB2 W/EYE GRADE
FILM, STICK WARNING, ANSI
GUARD, SWIVEL
ALARM, TRAVEL
CAB, DELUXE
BOOM TUBE W/EOU
CYLINDER, BOOM
CONTROL, QC
TRACK, 31" TG
FILM, EMC
PEDAL, STRAIGHT TRAVEL
GUARD, TRAVEL MOTOR, HD
LINES-QC, R10'6" STICK
COMMON ARRANGEMENT
CYLINDER, STICK
PRODUCT LINK PKG, CELL PLE742
FILM, ROPS
3862 BW 11/21/22
FINE SWING
GUARD, BOTTOM, HD
STORAGE TRAY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • No
  • Left door has a little crack on inside and outside.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • Yes
  • Yes
  • Good
  • PoorHad to jump batteries to start
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGETold not to do U/C
comments, misc. repairs, general remarks
  • Pics
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering