Caterpillar 330FLN

Caterpillar 330FLN

Price
180,223 USD
Year
2016
Working hours
6889 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FLN
CategoryCrawler Excavators
Serial NumberLBN00331
Unit NumberLBN00331
Catalog NumberCU4720433
Manufacturing Year2016
Hours6889 h
CountryGermany
LocationBad Wünnenberg-haaren
Pricing
Price Excluding Tax180,223 USD
Tax (19%)34,242 USD
Price Including Tax214,465 USD
Details
Additional InformationLENGTH OF STICK: 3200 MM
OPERATING WEIGHT: 28.2 T
TRACK SHOES (PADS) WIDE: 600 MM
ENGINEPOWER: 238 HP
CUTTING WIDTH: 1800 MM
Features
Additional InformationLENGTH OF STICK: 3200 MM
OPERATING WEIGHT: 28.2 T
TRACK SHOES (PADS) WIDE: 600 MM
ENGINEPOWER: 238 HP
CUTTING WIDTH: 1800 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Christian Kutscha
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone