Quick Search

Caterpillar 330

Caterpillar 330

Benefits Dealer Certified
Price
XDR 299,500
Year
2019
Working hours
1,754 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar 330
CategoryCrawler Excavators
Serial NumberLHW00811
Unit NumberLHW811
Catalog Number4525892
Year2019
Hours1,754 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax299,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information421

LINES-HP, R10'6" STICK
THUMB GP
TOOLBAR AS
BLOCK HEATER, 120V
STICK, R10'6"
BUCKET, 42" 1.47 CYD (HDP)
BOOM, REACH 20'2"
GRADE W/2D, ASSIST&PAYLOAD
GRADE SENSOR, REACH BOOM
HYDRAULIC PKG, COMB ADV
GRADE SENSOR, R10'6" STICK
CYLINDER, BKT, CB2
LINES, DRAIN, PQC
LIGHTS PKG, REACH & SLR BOOM
LIFT CHART, 330
LASER CATCHER, R8'2" - 11'10"
INSTRUCTIONS, ENGLISH
CONTROL, QC
TRACK, 31" TG
BOOM TUBE W/EOU
LINES, HP, REACH BOOM
CAMERA, REAR & RH VIEW
LINES-QC, R10'6" STICK
CYLINDER, STICK
LINES, QC, REACH BOOM
PRODUCT LINK PKG, CELL PLE742
LIGHTS, CAB, W/O 360
FILM, EMC
FILM, STICK WARNING, ANSI
FILM, ROPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering