Quick Search

Caterpillar 330FL

Caterpillar 330FL

Price
US$ 155,000
Year
2016
Working hours
4,366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Jonesboro, AR
+1 877 228 3519
Show phone number
Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX00540
Unit NumberUS-1172694
Catalog Number10001588
Year2016
Hours4,366 h
CountryUnited States
LocationJonesboro, United States
Pricing
Price Excluding Tax155,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional informationCustomer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Warranty Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1330
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBent and busted. Parts quoted in different section
  • Good
  • GoodFaded
  • Good
  • FairPanel covering hydraulic tank is dented
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • NoNot working
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • NoHydraulic oil is low
  • No
  • No
  • No
  • Red
  • Good
  • GoodNo visible damage
  • GoodSlight slack
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • NoNot at time of inspection
  • Good
  • Good
  • Good
  • GoodNo visible damage
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • GoodHas slack in lower pins.
  • GoodSlight slack
  • Good
  • GoodNot visible damage
  • Good
  • Good
  • Good
  • GoodSlight slack
  • Good
  • Good
  • Good
  • Good
boom
210
  • Good
  • GoodSlight slack
  • FairHas slack in machine end
stick
120
  • FairHas slack in bucket end
  • Good
  • FairSlight slack
bucket
320
  • Good
  • FairHas slack
  • Good
  • Good
  • FairSlight wear.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front160 mm160 mm2020
Carrier Rollers Rear160 mm160 mm2020
Idlers Front20 mm20 mm55
Pins & Bushings (External)64 mm64 mm1515
Pins & Bushings (Internal)32 in32 in1010
Track Roller 130 mm30 mm30
Track Roller 225 mm25 mm3030
Track Roller 425 mm25 mm3030
Track Roller 625 mm25 mm3030
Track Roller 825 mm25 mm3030
Track Roller 921 mm21 mm4040
Track Shoes (Width)31.5 in31.5 in
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering