Quick Search

Caterpillar 330FLN

Caterpillar 330FLN

Price
$130,195
Year
2016
Working hours
8,074 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Zeppelin Baumaschinen
Hamm-rhynern
  • Basic information
  • Details
Basic information
BrandCaterpillar 330FLN
CategoryCrawler Excavators
Serial NumberLBN00197
Unit NumberLBN00197
Catalog Number4888761
Year2016
Hours8,074 h
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax130,195 USD
Tax (19%)24,737 USD
Price Including Tax154,932 USD
Details
Additional informationUNDERCARRIAGE SPROCKETS: 30 %
UNDERCARRIAGE TRACK ROLLERS: 30 %
UNDERCARRIAGE IDLERS: 40 %
UNDERCARRIAGE CARRIER ROLLERS: 30 %
LENGTH OF STICK: 3200 MM
OPERATING WEIGHT: 28.2 T
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 30 %
TRACK SHOES (PADS) CONDITION: 30 %
ENGINEPOWER: 238 HP
UNDERCARRIAGE TRACK LINKS: 30 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering