Quick Search

CAT 330F

CAT 330F

Year
2018
Working hours
2,681 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Lakeside, CA
+1 858 674 7040
Show phone number
Basic information
BrandCAT 330F
Hawthorne Cat
CategoryCrawler Excavators
Serial NumberMBX20148
Unit Number034923
Catalog Number4389495
Year2018
Hours2,681 h
CountryUnited States
LocationLakeside, United States
Pricing
Price Excluding Tax262,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*330F L HYD EXCAVATOR
*330F L/LN STANDARD ARRANGEMENT
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BOOM, 20'2" REACH HD
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS RH
*CIRCUIT, COMBINED
*CONTROL, FINE SWING
*COUNTERWEIGHT, 12,790LBS
*COVER, FENDER
*COVER, UPPER, STANDARD
*CYLINDER, BKT (CB2 LINKAGE)
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FAN, VARIABLE SPEED
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK MOTOR HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHT, R BOOM
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (TCS20)
*LINES, BOOM-UP (STD)
*LINES, CYLINDER
*LINES, PILOT STICK IN, TCS20
*LINES, PILOT TRAVEL, STP
*LINES, SDRV (STD/PGQC)
*LINKAGE, BKT-CB2 W/LIFT
*MACHINE CONTROLLER TCS
*MAT, FLOOR, RH PEDAL
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
*SEAT BELT, 2"
*STANDARD OIL
*SUN SCREEN (70/30)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC, TCS
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
AIR CLEANER, STANDARD
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
COUPLER LINES, REACH BOOM
COUPLER PIN GRABBER CB W/O PIN
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PGQC
FU9A98
GUARD, TRACK GUIDING,SEGMENTED
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
Online Owner's Manual
PRODUCT LINK, SATELLITE PL631
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R10'6" (CB2) HD
STORAGE PROTECTION (EXPORT)
TRACK, 31" TG (GLT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering