Caterpillar 330FL CGCP

Caterpillar 330FL CGCP

Price
189,980 USD
Year
2017
Working hours
4,057 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL CGCP
CategoryCrawler Excavators
Serial NumberMBX10468
Unit NumberE137570
Catalog NumberCU4280930
Manufacturing Year2017
Hours4,057 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax189,980 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationSTICK LENGTH: 10'6"
ENGINE TIER RATING: T4F
BOOM LENGTH: 20'2"
PATTERN CHANGER
GUARDING
BOOM, ONE PIECE
ENCLOSED CAB
TRACK SHOE WIDTH/TYPE: 31" TG
PRODUCT LINK: INCLUDES
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationSTICK LENGTH: 10'6"
ENGINE TIER RATING: T4F
BOOM LENGTH: 20'2"
PATTERN CHANGER
GUARDING
BOOM, ONE PIECE
ENCLOSED CAB
TRACK SHOE WIDTH/TYPE: 31" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone