Quick Search

Caterpillar 330

Caterpillar 330

Price
$309,880
Year
2019
Working hours
2,283 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 330
CategoryCrawler Excavators
Serial NumberLHW00626
Unit Number467207
Catalog Number4657975
Year2019
Hours2,283 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax309,880 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional informationCAT CERTIFIED USED
C7.1 ENGINE
GUARD, TRACK GUIDING,SEGMENTED
LINES, CONNECTOR, PIN GRABBER
BLOCK HEATER, 120V
QUICK DRAINS, READY
STICK, R10'6"
FINE SWING
BOOM, REACH 20'2"
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
GRADE W/2D, ASSIST&PAYLOAD
HYDRAULIC PKG, JOYSTICK
WIPER, RADIAL W/O LOWER
BATTERIES, 4
MIRROR, CAB, W/O GUARD
RADIO, W/BLUETOOTH
CAMERA, 360 VISIBILITY
SENSOR, PRESSURE, EOU
GRADE SENSOR, REACH BOOM
LIGHTS, CHASSIS
COUPLER, PG W/O PINS CB
COUNTERWEIGHT, 14,770LB
FILM, ROPS
LIGHTS PKG, REACH & SLR BOOM
GRADE SENSOR, R10'6" STICK
LIFT CHART, 330
CYLINDER, BKT, CB2
LINES, DRAIN, PQC
COLD STARTING, ETHER
FILM, OPERATING PATTERN, WAY
LINKAGE, BKT CB2 W/EYE GRADE
FILM, STICK WARNING, ANSI
CYLINDER, BOOM
GUARD, TRAVEL MOTOR, HD
PRICE UPDATE 3/29/22 VIA FIXASKP
FILM, EMC
ALARM, TRAVEL
BOOM TUBE W/EOU
TRACK, 31" TG
PEDAL, STRAIGHT TRAVEL
CAB, DELUXE
GUARD, SWIVEL
LINES-QC, R10'6" STICK
COMMON ARRANGEMENT
MONITOR, 10"
GUARD, BOTTOM, HD
STORAGE TRAY
CYLINDER, STICK
LIGHTS, CAB, W/RAIN PROTECTOR
PRODUCT LINK PKG, CELL PLE742
LINES, QC, REACH BOOM
MACHINE ECM
RECEIVER, BLUETOOTH
CONTROL, QC
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Good
  • Good
  • GoodNormal scratching
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • None
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering