Quick Search

Caterpillar 330 THB

Caterpillar 330 THB

CAT Certified
Price
US$ 334,140
Year
2019
Working hours
2,891 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 330 THB
CategoryCrawler Excavators
Serial NumberLHW00629
Unit Number467210
Catalog Number4657976
Year2019
Hours2,891 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax334,140 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional informationCAT CERTIFIED USED
C7.1 ENGINE
GUARD, TRACK GUIDING,SEGMENTED
LINES-HP, R10'6" STICK
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
BRACKET GP
CONNECTOR LINES, THUMB
THUMB GROUP
BLOCK HEATER, 120V
QUICK DRAINS, READY
STICK, R10'6"
BOOM, REACH 20'2"
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
GRADE W/2D, ASSIST&PAYLOAD
WIPER, RADIAL W/O LOWER
BATTERIES, 4
MIRROR, CAB, W/O GUARD
RADIO, W/BLUETOOTH
CAMERA, 360 VISIBILITY
GRADE SENSOR, REACH BOOM
LIGHTS, CHASSIS
HYDRAULIC PKG, COMB ADV
COUPLER, PG W/O PINS CB
COUNTERWEIGHT, 14,770LB
CYLINDER, BKT, CB2
LINES, DRAIN, PQC
LIGHTS PKG, REACH & SLR BOOM
GRADE SENSOR, R10'6" STICK
LIFT CHART, 330
COLD STARTING, ETHER
FILM, OPERATING PATTERN, WAY
LINKAGE, BKT CB2 W/EYE GRADE
CAB, DELUXE
GUARD, SWIVEL
PRICE UPDATE 3/29/22 VIA FIXASKP
BOOM TUBE W/EOU
CYLINDER, BOOM
TRACK, 31" TG
PEDAL, STRAIGHT TRAVEL
LINES, HP, REACH BOOM
LINES-QC, R10'6" STICK
COMMON ARRANGEMENT
SENSOR, PRESSURE, EOU
CYLINDER, STICK
CONTROL, QC
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, QC, REACH BOOM
PRODUCT LINK PKG, CELL PLE742
MONITOR, 10"
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HD
STORAGE TRAY
FINE SWING
FILM, EMC
RECEIVER, BLUETOOTH
PRICE UPDATE 2/03/23 VIA U1C2700
FILM, ROPS
ALARM, TRAVEL
MACHINE ECM
FILM, STICK WARNING, ANSI
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Ok
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • 36
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering