Quick Search

Caterpillar 330FL

Caterpillar 330FL

Price
$198,850
Year
2018
Working hours
3,573 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
West Columbia, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX20080
Unit NumberPG000851
Catalog Number4914265
Year2018
Hours3,573 h
CountryUnited States
LocationWest Columbia, SC
Pricing
Price Excluding Tax198,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional informationQUALIFIES FOR CAT CERTIIFED USED (CCU).
UNIT INCLUDES BUCKET.

SEAT, H-BACK, W/HEATER,S/AIR
LINES-QC, R10'6" STICK
GUARD, TRAVEL MOTOR, HD
TRACK, 32" TG (GLT)
LINES-HP, REACH BOOM
LINES-QC, REACH BOOM
CONTROL,FINE SWING
GUARD, TRACK GUIDING,SEGMENTED
CHANGER,HAND CTRL 2-WAY (ANSI)
LINES-HP, R10'6" STICK
LINES, SDRV (STD/PGQC)
GUARD, BOTTOM HD
FRONT LINES, PGQC
CAMERA, REAR VIEW
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2010
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
510
  • No
  • CAT
  • 54"
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Links4540
Pins & Bushings (External)8080
Track Roller 13636
Track Roller 23636
Track Roller 33636
Track Roller 43636
Track Roller 53636
Track Roller 63636
Track Roller 73636
Track Roller 83636
Track Roller 93636
Track Shoes (Width)1919
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering