Caterpillar 330LN

Caterpillar 330LN

Price
On Request
Year
1996
Working hours
13652 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330LN
CategoryCrawler Excavators
Serial Number2EL00804
Unit Number2EL00804
Catalog NumberCU4566846
Manufacturing Year1996
Hours13652 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Details
Additional InformationUNDERCARRIAGE SPROCKETS: 50 %
TRACK SHOES (PADS) WIDE: 750 MM
ENGINEPOWER: 225 HP
UNDERCARRIAGE TRACK ROLLERS: 40 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE IDLERS: 60 %
OPERATING WEIGHT: 33.5 T
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 50 %
TRACK SHOES (PADS) WIDE: 750 MM
ENGINEPOWER: 225 HP
UNDERCARRIAGE TRACK ROLLERS: 40 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE IDLERS: 60 %
OPERATING WEIGHT: 33.5 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone