Quick Search

Caterpillar 330DUHD

Caterpillar 330DUHD

Price
On Request
Year
2007
Working hours
14,982 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Zeppelin Baumaschinen
Böblingen
+49 7031640514
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 330DUHD
CategoryCrawler Excavators
Serial NumberTHJ00306
Unit NumberTHJ00306
Catalog Number4888781
Year2007
Hours14,982 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationUNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 40 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
TRACK SHOES (PADS) CONDITION: 30 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering