Caterpillar 329FL10

Caterpillar 329FL10

Price
220,600 USD
Year
2015
Working hours
3231 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL10
CategoryCrawler Excavators
Serial NumberERL00767
Unit NumberHGN0149
Catalog NumberCU2331664
Manufacturing Year2015
Hours3231 h
CountryUnited States
LocationChanute, KS
Pricing
Price Excluding Tax$ 220,600
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

329FL 2015
AIR CLEANER, STANDARD
BOOM, 6.15M (20'2") REACH
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (CB2 LINKAGE)
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
GUARD, TRACK GUIDING,SEGMENTED
HEATER, ENGINE COOLANT (120V)
HR METER CHANGED AT 1786HRS
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
MAIN LINES, BUCKET, QC
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
REACH BOOM PKG
ROLL ON-ROLL OFF W/O BKT QC CB
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
STICK, R10'6" (CB2)
STORAGE PROTECTION (EXPORT)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone