Caterpillar 329FL

Caterpillar 329FL

Price
235,000 USD
Year
2015
Working hours
2574 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00342
Unit Number437336G
Catalog NumberCU2472275
Manufacturing Year2015
Hours2574 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$ 235,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, ADSD-N/CANADA
CONTROL,FINE SWING
ALARM, TRAVEL
ACCUMULATOR WITH CRN
REACH 20'2" BOOM CGC PKG
BOOM,6.15M(20'2"),REACH CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R10'6 (CB2) CGC
BKT CYL/LINKAGE W/LIFT CGC PKG
CYLINDER, BKT (CB2 LINKAGE)
LINKAGE, BKT-CB2 W/LIFT
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
JOYSTICK TWJ STP PKG
GUARD, TRACK GUIDING,SEGMENTED
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC, HL
LINES, CYLINDER
VALVE, ANTI DRIFT, STICK
MAT, FLOOR, RH PEDAL
JOYSTICK, THUMB WHEEL
LINES, BDRV, STD
PEDAL, STRAIGHT TRAVEL
LINES, PILOT TRAVEL, STP
LINES, PILOT STICK IN, STD
LINES, PILOT SDRV (STD/UQC)
LINES, PILOT BOOM UP, STD
CAB-ROPS,70/30,W/VNDL-G BOSS
HATCH, OPENABLE ROOF
MAIN LINES, BUCKET, QC
CAB 70/30 PKG
WASHER, WINDSHIELD UPPER/LOWER
PANEL, STD START SWITCH
RADIO, 24V AM/FM
WIPER-RADIAL, 70/30 W/LOWER
MIRROR, CAB, EXTERNAL
FAN, VARIABLE SPEED
SEAT,H-BACK,HEATER,S/AIR,COOL
CAMERA, REAR VIEW, MIRRORS RH
STANDARD OIL
FILMS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
COUNTERWEIGHT, 12,790 LBS
COVER, CAT GRADE CONTROL
COVER, FENDER
FILMS, CAB ANSI
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
INSTRUCTIONS, ENGLISH
TERMINALS, JUMP START
HEATER, ENGINE COOLANT 120V
STARTING, COLD WEATHER
COLD WEATHER STARTING PKG
LIGHTING, CAB (HALOGEN)
GRADE CTRL, DEPTH AND SLOPE
CHANGER,HAND CTRL 2-WAY (ANSI)
SUN SCREEN (70/30)
QUICK DRAINS, READY (OIL)
0P0720
LIGHT, R BOOM
GUARD, VANDALISM
BUMPER, SIDE RUBBER
GUARD, SWIVEL
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
COUPLER, HYDRAULIC PIN GRABBER
2522 GD 5/7/19
INCLUDES UP TO 42" BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone