Caterpillar 329E

Caterpillar 329E

Price
207,500 USD
Year
2014
Working hours
2841 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329E
CategoryCrawler Excavators
Serial NumberZCD00587
Unit Number033084
Catalog NumberCU2002007
Manufacturing Year2014
Hours2841 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$ 207,500
Tax-
Price Including Tax-
Features
Additional Information*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, 20'2" REACH
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL,FINE SWING
*CYLINDER, BKT (CB2 LINKAGE)
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FILM GROUP, ANSI
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*GUARD, VANDALISM
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHTING, CAB (HID)
*LINES, CYLINDER
*LINES-HP, R10'6" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R10'6" STICK
*LINES-QC, REACH BOOM
*LINKAGE, BKT-CB2 W/LIFT
*MAT, FLOOR, RH PEDAL
*MIRRORS, CAB, EXTERNAL
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, SATELLITE PL321
*RADIO, 24V AM/FM
*STICK, 10'6"
*SUN SCREEN (70/30)
*SYSTEM, COMBINED
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC, TCS
*WIPER-RADIAL, 70/30 W/LOWER
AIR CLEANER, STANDARD
BUMPER, SIDE, RUBBER
CAB DUAL EXIT PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COOLING HIGH AMBIENT
COUNTERWEIGHT, 6.39 TON
COUPLER, HYDRAULIC PIN GRABBER
CPLR S/N WAL02603
CTRL & LINES, CTR-LOCK COUPLER
GUARD HD BOTTOM PKG
GUARD VANDALISM HID PKG
GUARD,TRACK GUIDE, FULL LENGTH
HYD VLV, TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, R BOOM
LINES, CONNECTOR
LINES-HP PKG (R-BOOM/10'6"STK)
LINES-QC PKG (R-BOOM/10'6"STK)
NM4J63
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/10'6" STK HD PKG
R-CYLINDER PKG
REGIONAL PKG, US (PL321)
ROLL ON-ROLL OFF W/O BUCKET
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STORAGE PROTECTION (EXPORT)
TOOL CTRL STP PKG
TRACK, 28" TG-HD (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone