Caterpillar 329EL

Caterpillar 329EL

Price
120,500 USD
Year
2012
Working hours
6436 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00439
Unit Number467325
Catalog NumberCU4455752
Manufacturing Year2012
Hours6436 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 120,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional InformationLINES-HP, R10'6" STICK
LINES-MP, R10'6" STICK
LINES-HP PKG (R-BOOM/10'6"STK)
LINES-QC PKG (R-BOOM/10'6"STK)
SYSTEM, MEDIUM PRESSURE AHC
CAMERA, REAR VIEW, MIRRORS(RH)
JOYSTICK, THUMB WHEEL
STICK, R10'6"CB2
COLD WEATHER STARTING PKG
PREFILTER, AIR (INTEGRATE)
CAB STD PKG
SEAT, H-BACK, W/HEATER,S/AIR
SYSTEM, COMBINED
HALOGEN LIGHTS, R-BOOM
TOOL CTRL STP MP PKG
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
CAMERA, REAR VIEW PKG
R-CYLINDER PKG
CLEAN EMISSIONS MODULE
HYD VLV, TCS PKG
PRODUCT LINK-CELLULAR (PL522)
GUARD HD BOTTOM PKG
TRACK, 32" TG (GLT)
QUICK DRAINS, READY (OIL)
LINES-MP, REACH BOOM
329EL HYD. EXCAVATOR (NACD)
CHANGER, HAND CONTROL 2-WAY
PEDAL, TOOL MODULATION (LH)
R-BOOM/10'6" STK HD PKG
TERMINALS, JUMP START
COOLING HIGH AMBIENT
LINES-MP PKG (R-BOOM/10'6"STK)
HEATER, ENGINE COOLANT (120V)
STARTING, COLD WEATHER
WASHER, WINDSHIELD UPPER/LOWER
CONTROL,FINE SWING
BELT,SEAT, 3" RETRACTABLE
ACCUMULATOR WITH CRN
MIRRORS, CAB, EXTERNAL
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
LINKAGE, BKT-CB2 W/LIFT
CYLINDER, BKT (CB2 LINKAGE)
FINAL DRIVE, STANDARD
PEDAL, STRAIGHT TRAVEL
LINES-QC, REACH BOOM
2012 CATERPILLAR 329EL EXCAVATOR
WIPER-RADIAL, FRONT 70/3
PANEL, STD START SWITC
COUPLER, CENTER-LOCK PIN GRAB
6436/03/22/2019 UEP.
SUN, SHADE
GUARD, SWIVEL
AS IS / AS RECEIVED
HATCH, OPENABLE ROOF
RADIO, 24V AM/FM
CTRL & LINES, CTR-LOCK COUPLER
GUARD, TRAVEL MOTOR, HD
CAB-ROPS,70/30,W/VANDAL-G BOSS
LIGHTING, CAB (HALOGEN)
GUARD, BOTTOM, HEAVY DUTY
REGIONAL PKG REGULATED (NACD
COUNTERWEIGHT, 12,787 LB
GUARD, TRACK GUIDING,SEGMENTED
VALVE, HYDRAULIC, TCS
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
BOOM, R-REACH (20'2")
LINES, CYLINDER
MAT, FLOOR, RH & LH PEDAL
BUCKET, 30"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
general appearance
  • PoorDamaged
  • Good
  • FairDeep gouges
  • Good
  • Good
  • Good
  • PoorRight damaged
  • Good
  • PoorDamaged
  • Good
  • Good
  • Fair
  • Good
  • GoodOk other than bumper and pump door
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • FairToo cold to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds new
  • Yes
engine
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Ok
attachments / work tools
  • Cat coupler
boom
  • Good
  • Fair
  • Fair
  • Pins and bearings have movement
stick
  • Fair
  • Good
  • Fair
  • Pins and bearings have movement
bucket
  • FairWorn thru bottom corner
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • Cat
  • Cat
  • 36
final drives
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
  • Steps bent toolbox lid bent window retract cable is hanging loose in cab.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone