Caterpillar 329EL

Caterpillar 329EL

Price
174,000 USD
Year
2012
Working hours
4556 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00370
Unit Number422561
Catalog NumberCU2000125
Manufacturing Year2012
Hours4556 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 174,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7.1 ENGINE
TIER 4 INTERIM
REGIONAL PKG REGULATED (NACD
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CAT PRODUCT LINK 321SR
CONTROL,FINE SWING
FILM GROUP, ANSI
ACCUMULATOR WITH CRN
R-BOOM/10'6" STK HD PKG
BOOM,R-REACH (20'2"/6.15M)HD
STICK, R10'6"/3.2M CB2 HD
LINKAGE, BKT-CB2 W/LIFT
CYLINDER, BOOM (W/O BLCV)
R-CYLINDER PKG
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)
TRACK, 32" TG (GLT)
PREFILTER, AIR (INTEGRATE)
FINAL DRIVE, STANDARD
GUARD, TRACK GUIDING,SEGMENT
JOYSTICK, ONE BUTTON
JOYSTICK STANDARD STP PKG
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
VALVE, ANTI DRIFT, BOOM
HYD VLV, PKG
VALVE, HYDRAULIC, HL
LINES, CYLINDER
CAB-ROPS,70/30,W/VNDL-G BOSS
WIPER-RADIAL, FRONT 70/30
VALVE, ANTI DRIFT, STICK
CAB STD PKG
HATCH, OPENABLE ROOF
PANEL, STD START SWITCH
RADIO, 24V AM/FM
SUN, SHADE
LIGHTING, CAB (HALOGEN)
HALOGEN LIGHTS, R-BOOM
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER/LOW
CAMERA, REAR VIEW,MIRRORS RH
COOLING HIGH AMBIENT
CAMERA, REAR VIEW PKG
MIRRORS, CAB, EXTERNAL
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
GUARD HD BOTTOM PKG
STARTING, COLD WEATHER
COLD WEATHER STARTING PKG
CTRL & LINES, CTR-LOCK COUPL
COUNTERWEIGHT, 12,787 LB
QUICK-EVAC SYSTEM
CHANGER, HAND CONTROL 2-WAY
TERMINALS, JUMP START
HEATER, ENGINE COOLANT, 120V
0P0800/2365 RN 7-21-16
INSTRUCTIONS, ENGLISH
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
COUPLER, HYDRAULIC PIN GRABBER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • 242" long
  • Good
  • Good
  • Good
stick
  • 126" ,long
  • Good
  • Good
  • Good
bucket
  • No
  • Cat
  • NEC02189
  • 42" bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6Y-1608
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1581591210
Carrier Rollers Rear161159410
Idlers Front21222444
Links1221211618
Pins & Bushings (External)41423627
Pins & Bushings (Internal)804804
Track Roller 11681671820
Track Roller 21701691015
Track Roller 41691691515
Track Roller 61691691515
Track Roller 81671692015
Track Roller 91671671515
Track Shoes (Width)31311919
comments, misc. repairs, general remarks
  • Unit in great operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone