Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
Caterpillar
Quick Search
Contact dealer
Caterpillar 329DL
2012
11123 Hours
CATERPILLAR LEASING CHILE S.A.
Brand
Caterpillar 329DL
Category
Crawler Excavators
Serial Number
DJF00592
Unit Number
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Search
Back to search results
Caterpillar 329DL
Home
Construction
Excavators
Crawler Excavators
Caterpillar
Caterpillar 329DL
Year
2012
Working hours
11,123 h
Print
Add to favorites
‹
›
×
Videos of Caterpillar 329DL
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
77,000
CATERPILLAR LEASING CHILE S.A.
Santiago - Hijuelas
+1 309 675 8905
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Caterpillar 329DL
Category
Crawler Excavators
Serial Number
DJF00592
Catalog Number
10051455
Year
2012
Hours
11,123 h
Country
Chile
Location
Santiago - Hijuelas, Chile
Pricing
Price Excluding Tax
77,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AIR CONDITIONER
AIR CONDITIONER
PRODUCT LINK
PRODUCT LINK
AM FM RADIO
AM FM RADIO
EPA LABEL
EPA LABEL
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
ENGINE ENCLOSURES
ENGINE ENCLOSURES
BOOM, 1 PIECE
BOOM, 1 PIECE
STICK, SHORT
STICK, SHORT
CARBODY, STANDARD
CARBODY, STANDARD
PILOT CONTROL
PILOT CONTROL
HAND AND FOOT CONTROL
HAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDAL
STRAIGHT TRAVEL PEDAL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1
11
4
cleaning required
Yes
extra fuel tanks
No
s.o.s. taken
No
car body
Fair
Requiere limpieza.
catwalk
Fair
Faltan pernos de sujeción.
counterweight
Fair
Abollado.
crankcase guard / battery box
Fair
Protección de cárter en mal estado faltando una tapa, tapas de batería no instaladas.
decals
Poor
Fuera de estándar y deteriorados.
eng. enclose hood / stack
Fair
Abolladuras, oxidación, sello en mal estado y salida de escape abollada.
engine doors
Fair
En mal estado, soldadura fuera de estándar y falta de chapa.
fiberglass
Poor
No los tiene.
fuel tank
Fair
Tapa en mal estado queda suelta.
grab irons
Poor
Faltante.
hood
Fair
Sello en mal estado, reparación fuera de estándar, fisuras y sin aislante.
main frame welds
Fair
Requiere limpieza para su inspección.
paint
Fair
Desprendimiento de pintura, corrosión y abolladuras.
pre-cleaner bowl
Good
radiator grill & shroud
Fair
Falta pasador de sujeción y daños inferiores.
steps / ladder
Poor
En ambos bastidores no tiene y otros abollados.
safety items
0
0
2
cab guards
Yes
rops
Yes
safety decals in place
No
safety decals legible
No
horn
Poor
No funciona. (Fuera de estándar).
secondary exit
Poor
gauges, operator station, console
6
2
4
back up alarm
No
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
No
notes - gauges, operator station, console
Motor no arranca, debido a esto hay pruebas que no se realizaron.
air conditioner
Fair
Funciona circuito eléctrico. Debido a que el equipo no arranca no se corrobora que este bueno el sistema de enfriamiento.
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Poor
Fuera de estándar.
glass/mirrors
Poor
Vidrios quebrados y falta de espejos.
interior lights
Good
meter
Good
seat belt
Poor
Fecha caducada
seat cushion / arm rest
Fair
Tapiz n mal estado.
switches
Good
windshield wipers
Poor
Circuito eléctrico no funciona (analizar falla). Plumilla en mal estado.
engine
1
3
2
blow by
Yes
compression in radiator
Yes
epa decal
Yes
fluid levels ok?
Yes
has engine been rebuilt?
No
knocking
El equipo no se puede valor debido a que no enciende.
oil leaks
Yes
water in oil
No
anti-freeze color
Posee agua sin aditivos.
notes - engine
No se llevaron a cabo pruebas operacionales debido a que el equipo no enciende
air cleaners
Poor
Filtro primario con pintura adicionalmente presenta clic en mal estado.
belts / pulleys
Fair
engine supports
Fair
exhaust / muffler
Good
fuel injection system
Fair
No puede ser evaluado debido que el equipo no enciende.
turbocharger / blower
Poor
Presenta humedad de aceite Y línea de entrada del turbo se encuentra rota.
cooling system
4
1
0
leaks
No
notes - cooling system
No se llevaron a cabo pruebas operacionales debido a que el equipo no enciende
coolers
Good
fan
Good
fan drive
Good
hoses
Fair
radiator
Good
electrical, starting and charging system
1
2
2
block heater
No
ether aid
No
notes - electrical, starting and charging system
No se llevaron a cabo pruebas operacionales debido a que el equipo no enciende
alternator
Fair
batteries / cables
Poor
El equipo presenta baterías Y cables de baterías en mal estado.
lighting
Poor
Solo algunas encienden, focos fuera de estándar y faltantes.
starter
Fair
El motor gira pero no arranca.
wiring
Good
hydraulics
2
0
4
notes - hydraulics
No se llevaron a cabo pruebas operacionales debido a que el motor no encendió
swing drive oil level
Dentro del rango de operación.
boom cylinder
Poor
Y fuga por cilindro izquierdo de levante la pluma
bucket cylinder
Poor
Fuga por cilindro del cucharón
hose lines
Poor
Presenta fuga por línea del control hidráulico principal
operating condition - hydraulics
El equipo no enciende por lo tanto no se pudo probar el sistema hidráulico.
pumps & valves
Presenta fuga de aceite por el control hidráulico principal
stick cylinder
Good
swing motors
Good
tank
Poor
El equipo presenta bajo nivel del tanque del sistema hidráulico
travel motors
Faltan pernos de tapa de acceso.
boom
1
2
0
notes - boom
No se corroboraron juegos radiales y axiales debido a que el motor encendió.
boom condition
Good
boom pins
Fair
Presenta desgaste por horas de servicio
pins & bushings - boom
Fair
Presentan desgaste por horas de servicio
stick
0
3
0
notes - stick
No se pudo corroborar juegos axiales o radiales debido a que el motor no encendió.
pins & bushings - stick
Fair
Presenta desgaste por horas de servicio
stick conditions
Fair
stick pins
Fair
bucket
0
1
3
quick coupler
No
brand
Desconocida. No presenta la placa de identificación
notes - bucket
No se logró corroborar juegos axiales y radiales debido a que el motor no encendió. Observó fisura en la parte superior de conexión del cucharón.
serial number
No presenta placa de identificación
bucket bottom
Poor
Parte posterior del balde presenta perforaciones
bucket mounts
Poor
Se observó fisura en zona superior de conexión del cucharón.
bucket sides
Fair
teeth / adapters
Poor
Dientes de penetración presenta en mal estado
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Average Life Remaining - UNDERCARRIAGE
1 %
Carrier Rollers
4
Idlers
2
Link Part Number
6Y-1607
Links
50
Notes - UNDERCARRIAGE 1
No se llevaron a cabo movimientos de traslado debido a que el equipo no encendía.
Notes - UNDERCARRIAGE 2
No se llevaron a cabo movimientos de traslado debido a que el equipo no encendía.
Segments
2
Track Shoes
50
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
13.21
13.21
120
120
Carrier Rollers Rear
13.21
13.21
120
120
Idlers Front
24.5
27.5
55
85
Links
21
2.5
120
120
Pins & Bushings (External)
3.81 mm
3.56 mm
121
121
Pins & Bushings (Internal)
990 mm
990 mm
120
120
Segments
120
120
Track Roller 1
38.1
38.1
120
120
Track Roller 2
38.1
38.1
120
120
Track Roller 3
38.1
38.1
120
120
Track Roller 4
38.1
38.1
120
120
Track Roller 5
38.5
38.5
116
116
Track Roller 6
38.5
38.5
120
120
Track Roller 7
38.5
38.5
116
116
Track Roller 8
38.5
38.5
116
116
Track Roller 9
38.5
38.5
116
116
Track Shoes (Width)
45.7
45.7 mm
64
64
final drives
1
1
0
notes - final drives
No se llevaron a cabo pruebas operacionales debido que el equipo no enciende
housings
Good
planetaries / diff
Fair
No se llevaron a cabo pruebas operacionales debido a que el motor no enciende. Tapón de llenado y drenaje se encuentran en mal estado.
comments, misc. repairs, general remarks
comment 1
Se recomienda reemplazar baterías, regularizar terminales de baterías y sistema eléctrico de iluminación.
comment 2
Se recomienda corregir fugas del motor, Carter, respiradero y tapa de llenado.
comment 3
Se recomienda corregir fugas del sistema hidráulico específicamente cuerpo de válvula principal, línea del enfriador, cilindro de levante de la pluma y cilindro del balde.
comment 4
Se recomienda realizar reacondicionamiento general de todo el tren de rodaje.
comment 5
Se recomienda reparación general de abolladuras en puertas, guardas / protecciones y cabina del operador.
comment 6
Se recomienda mantenimiento preventivo general del equipo PM.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.