Caterpillar 329DL

Caterpillar 329DL

Price
139,500 USD
Year
2011
Working hours
4537 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329DL
CategoryCrawler Excavators
Serial NumberWLT00471
Unit NumberI#7894
Catalog NumberCU4445212
Manufacturing Year2011
Hours4537 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 139,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
Additional Information10' 6" STICK
JOYSTICK
32" TG TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone