Caterpillar 329F

Caterpillar 329F

Price
194,500 USD
Year
2015
Working hours
2554 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329F
CategoryCrawler Excavators
Serial NumberERL00801
Unit NumberCON598600
Catalog NumberCU4574684
Manufacturing Year2015
Hours2554 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 194,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information48" BUCKET
AIR CLEANER, STANDARD
ALARM, TRAVEL
CAB-ROPS, 70/30, W/VANDAL-G BOSS
COLD WEATHER PKG READY
COUNTERWEIGHT, 12,790 LBS
COVER, FENDER
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
HEATER, ENGINE COOLANT (120V)
HYDRO COUPLER
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
LANE 1 ORDER
LIGHT, R BOOM
LINES, PILOT BOOM UP, STD
LINES, PILOT SDRV (STD/UQC)
LINKAGE, BKT-CB2 W/LIFT
MAIN LINES, BUCKET, QC
PRODUCT LINK, SATELLITE PL321
RADIO, 24V AM/FM
REACH BOOM 20'2" 1 PC LONG
REACH BOOM PKG
ROLL ON-ROLL OFF LANE1 CB
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (EXPORT)
SUN SCREEN (70/30)
WIPER-RADIAL, 70/30 W/O LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone