Caterpillar 329EL TC

Caterpillar 329EL TC

Price
215,000 USD
Year
2014
Working hours
3085 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL TC
CategoryCrawler Excavators
Serial NumberZCD00573
Unit Number469319
Catalog NumberCU4527908
Manufacturing Year2014
Hours3085 h
CountryUnited States
LocationHayden, CO
Pricing
Price Excluding Tax$ 215,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
COUNTERWEIGHTCOUNTERWEIGHT
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information2014 CATERPILLAR 329EL EXCAVATOR
3015/08/13/19
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
AIR CONDITIONER/HEATER/DEFROSTER
ALARM, TRAVEL
AS IS / AS RECEIVED
BELT, SEAT, 3" RETRACTABLE
BOOM,R-REACH 20'2"
BRACKET GP IN
BUCKET-HD, 36" 1.19 CYD (CB) IN
BUMPER, SIDE, RUBBER
C7 ENGINE
CAB DUAL EXIT PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONNECTOR LINES, THUMB IN
CONTROL,FINE SWING
COOLING STANDARD AMBIENT
COUNTERWEIGHT, 6.39 TON
CTRL & LINES, CTR-LOCK COUPLER
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FILM GROUP, ANSI
FRONT WINDOW GUARD, (SCREEN)
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HATCH, OPENABLE ROOF
HEATER, ENGINE COOLANT, 120V
HYD VLV, TCS PKG
JOYSTICK, THUMB WHEEL
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER
LINES-HP PKG (R-BOOM/10'6"STK)
LINES-HP, 10'6" STICK
LINES-HP, REACH BOOM
LINES-QC PKG (R-BOOM/10'6"STK)
LINES-QC R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK-CELLULAR PL522
QUICK DRAINS, READY (OIL)
R-BOOM/10'6" STK HD PKG
R-CYLINDER PKG
RADIO,CD PLAYER,BLUETOOTH
REGIONAL PKG, US (PL522)
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING, COLD WEATHER
STICK, R10'6" CB2
SUN, SHADE
SYSTEM, COMBINED
TERMINALS, JUMP START
THUMB GP IN
TOOL CTRL STP PKG
TRACK, 32" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRight engine door bent , hole in left door
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairStep on cat walks bent
  • Good
  • Good
  • Yes
safety items
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • FairCold need checked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDec 13
  • Good
  • Good
  • PoorLower wiper not working
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Low
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 243”
  • Good
  • Good
  • Good
stick
  • 127”
  • Good
  • Good
  • Good
bucket
  • No
  • 34”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)32”32”
comments, misc. repairs, general remarks
  • Machine is in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone