Caterpillar 329ELN

Caterpillar 329ELN

Price
On Request
Year
2012
Working hours
9412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329ELN
CategoryCrawler Excavators
Serial NumberRLD00365
Unit NumberRLD00365
Catalog NumberCU4790621
Manufacturing Year2012
Hours9412 h
CountryGermany
LocationKolkwitz-krieschow
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional InformationUNDERCARRIAGE IDLERS: 30 %
ENGINEPOWER: 243 HP
UNDERCARRIAGE TRACK ROLLERS: 30 %
OPERATING WEIGHT: 30.1 T
UNDERCARRIAGE SPROCKETS: 40 %
TRACK SHOES (PADS) CONDITION: 30 %
LENGTH OF STICK: 3200 MM
TRACK SHOES (PADS) WIDE: 600 MM
Features
Additional InformationUNDERCARRIAGE IDLERS: 30 %
ENGINEPOWER: 243 HP
UNDERCARRIAGE TRACK ROLLERS: 30 %
OPERATING WEIGHT: 30.1 T
UNDERCARRIAGE SPROCKETS: 40 %
TRACK SHOES (PADS) CONDITION: 30 %
LENGTH OF STICK: 3200 MM
TRACK SHOES (PADS) WIDE: 600 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Rene Hirschmann
Germany
Telephone:+49 3375903412
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone