Quick Search

Caterpillar 329ELN

Caterpillar 329ELN

Price
$92,348
Year
2011
Working hours
10,200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Show phone number
Basic information
BrandCaterpillar 329ELN
CategoryCrawler Excavators
Serial NumberRLD00117
Unit NumberRLD00117
Catalog Number10013719
Year2011
Hours10,200 h
CountryGermany
LocationWeißenhorn, Germany
Pricing
Price Excluding Tax92,348 USD
Tax (19%)17,546 USD
Price Including Tax109,894 USD
Details
Additional informationUNDERCARRIAGE IDLERS: 70 %
BUCKET CONDITION: 60 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK ROLLERS: 50 %
CUTTING WIDTH: 1600 MM
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
ENGINEPOWER: 235 HP
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
OPERATING WEIGHT: 29.5 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering